How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 7.21 in |
| V: | 2.75 in | AF: | 0.38 |
| T: | 1.5 | AE2: | 0.63 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| P: | 3.69 in | BE1: | 0.5 in |
| G: | 3.26 | BF: | 0.53 |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

