How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
| P: | 3.69 in | AB: | 6.38 |
| AK: | 8.5 | AA: | 14 |
| BD: | 9 | I: | 6.1 in |
| D: | 4.5 | AF: | 0.38 |
| BF: | 0.53 | AE2: | 0.63 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | T: | 1.5 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 10:1 | Model Code: | 42YF |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

