How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | LL: | 4.25 in |
| BF: | 0.53 | AE2: | 0.63 |
| AG: | 8.5 | AK: | 8.5 |
| P: | 3.69 in | G: | 3.26 |
| V: | 2.75 in | BE1: | 0.5 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| H: | 0.53 in | T: | 1.5 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

