How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| AF: | 0.38 | P: | 3.69 in |
| I: | 6.1 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AB: | 6.38 | AA: | 14 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AG: | 8.5 | V: | 2.75 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | T: | 1.5 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output RPM: | 17.5 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

