How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| BF: | 0.53 | AF: | 0.38 |
| G: | 3.26 | LQ1: | 7.21 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.5 | H: | 0.53 in |
| AK: | 8.5 | P: | 3.69 in |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Assembly: | YF-2 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 1.2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

