How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.5 |
| BF: | 0.53 | BD: | 9 |
| AA: | 14 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| V: | 2.75 in | AF: | 0.38 |
| G: | 3.26 | I: | 6.1 in |
| AE2: | 0.63 | D: | 4.5 |
| P: | 3.69 in | AK: | 8.5 |
| LL: | 4.25 in | AB: | 6.38 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 117 | Bore Code: | 24 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 9.3 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

