How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 14 |
| H: | 0.53 in | AB: | 6.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.5 | BF: | 0.53 |
| AF: | 0.38 | AE2: | 0.63 |
| BD: | 9 | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| G: | 3.26 | LQ1: | 7.21 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Service Factor: | 1 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output RPM: | 117 | Bore Code: | 24 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

