How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| AF: | 0.38 | D: | 4.5 |
| BD: | 9 | P: | 3.69 in |
| G: | 3.26 | H: | 0.53 in |
| AG: | 8.5 | BE1: | 0.5 in |
| T: | 1.5 | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 24 |
| Model Code: | 42YF | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

