How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| T: | 1.5 | D: | 4.5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| V: | 2.75 in | AK: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| BE1: | 0.5 in | G: | 3.26 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 42YF | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YF-2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

