How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| AA: | 14 | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.38 | T: | 1.5 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | I: | 6.1 in |
| AE2: | 0.63 | LL: | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.59 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

