How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BF: | 0.53 |
| T: | 1.5 | AJ: | 7.25 |
| G: | 3.26 | AF: | 0.38 |
| V: | 2.75 in | AB: | 6.38 |
| LQ1: | 7.21 in | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| D: | 4.5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 9 | P: | 3.69 in |
Technical Specifications
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.24 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

