How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE1: | 0.5 in |
| AA: | 14 | AE2: | 0.63 |
| AJ: | 7.25 | AG: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| V: | 2.75 in | P: | 3.69 in |
| T: | 1.5 | I: | 6.1 in |
| H: | 0.53 in | G: | 3.26 |
| LL: | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | BF: | 0.53 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Output RPM: | 58.3 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

