How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.5 |
| H: | 0.53 in | LL: | 4.25 in |
| BF: | 0.53 | AA: | 14 |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | LQ1: | 7.21 in |
| AE2: | 0.63 | P: | 3.69 in |
| BE1: | 0.5 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.2 |
| Series Code: | OE | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Model Code: | 42YF | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

