How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| D: | 4.5 | BD: | 9 |
| AE2: | 0.63 | H: | 0.53 in |
| G: | 3.26 | AA: | 14 |
| LL: | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | AJ: | 7.25 |
| T: | 1.5 | AB: | 6.38 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AF: | 0.38 | V: | 2.75 in |
| AK: | 8.5 | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

