How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| BD: | 9 | LQ1: | 7.21 in |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| AG: | 8.5 | AA: | 14 |
| BF: | 0.53 | T: | 1.5 |
| I: | 6.1 in | D: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

