How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| D: | 4.5 | AE2: | 0.63 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | LL: | 4.25 in |
| I: | 6.1 in | BE1: | 0.5 in |
| AG: | 8.5 | BD: | 9 |
| AK: | 8.5 | T: | 1.5 |
| G: | 3.26 | H: | 0.53 in |
| AF: | 0.38 | AA: | 14 |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Model Code: | 42YF | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.39 |
| Assembly: | YF-2 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

