How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| AF: | 0.38 | BE1: | 0.5 in |
| LL: | 4.25 in | T: | 1.5 |
| AA: | 14 | BF: | 0.53 |
| AE2: | 0.63 | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| AJ: | 7.25 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Assembly: | YF-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 24 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

