How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| BD: | 9 | I: | 6.1 in |
| AK: | 8.5 | AA: | 14 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | D: | 4.5 |
| AF: | 0.38 | AG: | 8.5 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| AJ: | 7.25 | V: | 2.75 in |
| T: | 1.5 | P: | 3.69 in |
| BE1: | 0.5 in | AB: | 6.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 2.7 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

