How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
| AA: | 14 | P: | 3.69 in |
| G: | 3.26 | AB: | 6.38 |
| BE1: | 0.5 in | T: | 1.5 |
| AK: | 8.5 | D: | 4.5 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.63 | V: | 2.75 in |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 24 | Ratio: | 7.5:1 |
| Model Code: | 42YF | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 14.1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

