How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| BF: | 0.53 | T: | 1.5 |
| AG: | 8.5 | P: | 3.69 in |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | V: | 2.75 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| AB: | 6.38 | LQ1: | 7.21 in |
| AE2: | 0.63 | I: | 6.1 in |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | 42YF | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

