How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| D: | 4.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AG: | 8.5 | T: | 1.5 |
| AB: | 6.38 | AA: | 14 |
| AF: | 0.38 | I: | 6.1 in |
| H: | 0.53 in | P: | 3.69 in |
| AK: | 8.5 | V: | 2.75 in |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.63 | G: | 3.26 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 14.1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

