How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AE2: | 0.63 | BD: | 9 |
| T: | 1.5 | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.75 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| G: | 3.26 | AF: | 0.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| D: | 4.5 | LQ1: | 7.21 in |
| AK: | 8.5 | AA: | 14 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 80:1 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.79 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Ratio Range: | 80:1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

