How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| P: | 3.69 in | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| AK: | 8.5 | AE2: | 0.63 |
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| V: | 2.75 in | BF: | 0.53 |
| AB: | 6.38 | AJ: | 7.25 |
| H: | 0.53 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | T: | 1.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Bore Code: | 24 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output RPM: | 21.9 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

