How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BD: | 9 |
| D: | 4.5 | V: | 2.75 in |
| AE2: | 0.63 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ1: | 7.21 in | AA: | 14 |
| G: | 3.26 | AF: | 0.38 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | AG: | 8.5 |
| AK: | 8.5 | AB: | 6.38 |
| I: | 6.1 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

