How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| D: | 4.5 | AJ: | 7.25 |
| T: | 1.5 | AF: | 0.38 |
| AA: | 14 | BE1: | 0.5 in |
| LL: | 4.25 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | BD: | 9 |
| H: | 0.53 in | AG: | 8.5 |
| LQ1: | 7.21 in | G: | 3.26 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-2 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.3 | Ratio Range: | 15:1 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

