How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.38 |
| AK: | 8.5 | G: | 3.26 |
| AG: | 8.5 | AE2: | 0.63 |
| I: | 6.1 in | AA: | 14 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| P: | 3.69 in | T: | 1.5 |
| BE1: | 0.5 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 20:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

