How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AA: | 14 | BE1: | 0.5 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AE2: | 0.63 | AG: | 8.5 |
| AB: | 6.38 | D: | 4.5 |
| H: | 0.53 in | T: | 1.5 |
| G: | 3.26 | BD: | 9 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

