How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.5 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.75 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BD: | 9 | T: | 1.5 |
| AF: | 0.38 | LL: | 4.25 in |
| P: | 3.69 in | AA: | 14 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| AE2: | 0.63 | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Ratio Range: | 25:1 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

