How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BD: | 9 |
| H: | 0.53 in | AG: | 8.5 |
| AA: | 14 | AK: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
| BE1: | 0.5 in | V: | 2.75 in |
| LQ1: | 7.21 in | P: | 3.69 in |
| LL: | 4.25 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

