How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| T: | 1.5 | AA: | 14 |
| AK: | 8.5 | BF: | 0.53 |
| G: | 3.26 | BE1: | 0.5 in |
| D: | 4.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | AJ: | 7.25 |
| AF: | 0.38 | LQ1: | 7.21 in |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 24 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

