How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BF: | 0.53 |
| AG: | 8.5 | AK: | 8.5 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | BE1: | 0.5 in |
| I: | 6.1 in | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.5 |
| AF: | 0.38 | AA: | 14 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

