How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
| AA: | 14 | BD: | 9 |
| P: | 3.69 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.5 | AE2: | 0.63 |
| LQ1: | 7.21 in | AK: | 8.5 |
| G: | 3.26 | BF: | 0.53 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

