How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AF: | 0.38 |
| AE2: | 0.63 | BF: | 0.53 |
| G: | 3.26 | H: | 0.53 in |
| T: | 1.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
| V: | 2.75 in | AJ: | 7.25 |
| AK: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | AA: | 14 |
| AB: | 6.38 | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.5 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 339 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Bore Code: | 24 |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

