How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| T: | 1.5 | LQ1: | 7.21 in |
| BD: | 9 | AK: | 8.5 |
| G: | 3.26 | P: | 3.69 in |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | AA: | 14 |
| AE2: | 0.63 | BF: | 0.53 |
| D: | 4.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 42YF | Output RPM: | 35 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

