How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.5 |
| LL: | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | AK: | 8.5 |
| AA: | 14 | BD: | 9 |
| D: | 4.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| I: | 6.1 in | P: | 3.69 in |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Assembly: | YF-2 |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 3.39 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

