How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 4.25 in |
| AA: | 14 | D: | 4.5 |
| AK: | 8.5 | LQ1: | 7.21 in |
| I: | 6.1 in | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| BD: | 9 | AB: | 6.38 |
| AF: | 0.38 | BF: | 0.53 |
| T: | 1.5 | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

