How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | BD: | 9 |
| LL: | 4.25 in | AB: | 6.38 |
| AJ: | 7.25 | AG: | 8.5 |
| AA: | 14 | AK: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| T: | 1.5 | G: | 3.26 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

