How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.5 |
| AA: | 14 | BD: | 9 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| G: | 3.26 | H: | 0.53 in |
| V: | 2.75 in | LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | 42YF | Motor Frame Size: | 250TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

