How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| BF: | 0.53 | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.63 | I: | 6.1 in |
| LQ1: | 7.77 in | AF: | 0.38 |
| P: | 3.69 in | G: | 3.26 |
| AJ: | 7.25 | LL: | 4.25 in |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| BD: | 9 | AB: | 6.38 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Assembly: | YF-2 |
| Bore Code: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 9.3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

