How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.38 |
| AF: | 0.38 | LQ1: | 7.77 in |
| AG: | 8.5 | G: | 3.26 |
| D: | 4.5 | AJ: | 7.25 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AE2: | 0.63 |
| V: | 2.75 in | H: | 0.53 in |
| BE1: | 0.5 in | P: | 3.69 in |
| AA: | 14 | AK: | 8.5 |
| LL: | 4.25 in | T: | 1.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Output RPM: | 87.5 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

