How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 6.38 | T: | 1.5 |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | AF: | 0.38 |
| AA: | 14 | AE2: | 0.63 |
| D: | 4.5 | AJ: | 7.25 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AK: | 8.5 |
| LQ1: | 7.77 in | LL: | 4.25 in |
| BF: | 0.53 | I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 7.59 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

