How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 1.5 |
| P: | 3.69 in | I: | 6.1 in |
| LQ1: | 7.77 in | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| LL: | 4.25 in | AF: | 0.38 |
| D: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BD: | 9 | AB: | 6.38 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 5.23 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Input Bore (C Face): | 1.625 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

