How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.26 |
| AK: | 8.5 | AA: | 14 |
| P: | 3.69 in | AJ: | 7.25 |
| AE2: | 0.63 | H: | 0.53 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | AB: | 6.38 |
| LQ1: | 7.77 in | T: | 1.5 |
| BD: | 9 | V: | 2.75 in |
| D: | 4.5 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Bore Code: | 24 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

