How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| AG: | 8.5 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| D: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | AB: | 6.38 |
| BE1: | 0.5 in | P: | 3.69 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
| LQ1: | 7.77 in | T: | 1.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

