How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | I: | 6.1 in |
| AB: | 6.38 | AF: | 0.38 |
| V: | 2.75 in | AK: | 8.5 |
| T: | 1.5 | AJ: | 7.25 |
| AG: | 8.5 | BE1: | 0.5 in |
| G: | 3.26 | BF: | 0.53 |
| AA: | 14 | LL: | 4.25 in |
| D: | 4.5 | BD: | 9 |
| H: | 0.53 in | LQ1: | 7.77 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.5 in | Ratio: | 5:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 15.5 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

