How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BF: | 0.53 |
| LQ1: | 7.77 in | V: | 2.75 in |
| AF: | 0.38 | AG: | 8.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| T: | 1.5 | AE2: | 0.63 |
| AB: | 6.38 | LL: | 4.25 in |
| I: | 6.1 in | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| P: | 3.69 in | BD: | 9 |
| AA: | 14 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.39 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

