How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| AF: | 0.38 | LL: | 4.25 in |
| AB: | 6.38 | D: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 6.1 in | AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output RPM: | 35 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 3.39 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

