How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AF: | 0.38 |
| D: | 4.5 | AG: | 8.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.63 |
| V: | 2.75 in | AJ: | 7.25 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LQ1: | 7.77 in |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 2.7 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

