How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| AF: | 0.38 | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 7.77 in |
| D: | 4.5 | AB: | 6.38 |
| P: | 3.69 in | BD: | 9 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AG: | 8.5 | T: | 1.5 |
| I: | 6.1 in | V: | 2.75 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| AE2: | 0.63 | AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

