How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| H: | 0.53 in | D: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| LQ1: | 7.77 in | LL: | 4.25 in |
| AF: | 0.38 | AK: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | AA: | 14 |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 42YF | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 1.625 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

